Termix VVX-Q, Type 3-5, Heating controller name: AVTB, DHW controller name: AVTQ

144H2880

Product Type: Termix VVX-Q, Type 3-5, 10 bar, 110 °C, Thermostatic valve, AVTQ

Product details

Gross weight 60 Kilogram
Net weight 60 Kilogram
Volume 0.161 Cubic meter
EAN 5706561690272

 

Application type Indirect Heating & Instantaneous DHW
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Optional
DCW static pressure [bar] [Min] 1 bar
Depth with cover [mm] 430 mm
Depth without cover [mm] 360 mm
Description VVX 3-5 T24 Standard Iceland
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
DHW circulation Without
DHW connection size 3/4"
DHW connection type G int. Thread
DHW Control type Flow/thermostatic
DHW pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Thermostatic
Height with cover [mm] 800 mm
Height without cover [mm] 750 mm
HEX DHW brazed/gasketed material Brazed copper
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. de71deb1-c4af-4607-9132-f17b2f40fb61
Station size type Type 3-5
Supply temperature construction [˚C] 110 °C
Type Termix VVX-Q
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality