Termix VX, Type 6 T-CP, Heating controller name: AVTB

144H2490

Product Type: Termix VX, Type 6 T-CP, 10 bar, 110 °C, Thermostatic valve

Product details

Gross weight 30 Kilogram
Net weight 29 Kilogram
Volume 0.148 Cubic meter
EAN 5706561449900

 

Application type Indirect Heating
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Extra
Depth with cover [mm] 430 mm
Depth without cover [mm] 370 mm
Description District heating substation for indirect heating
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating control type Thermostatic
Heating controller name AVTB
Height with cover [mm] 800 mm
Height without cover [mm] 750 mm
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve
Pressure nominal primary [bar] 10 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 49248231-5816-4163-8e4d-a324d459773e
Station size type Type 6 T-CP
Supply temperature construction [˚C] 110 °C
Supply voltage [V] 230 V
Type Termix VX
UL evaluated Out of scope
Width with cover [mm] 540 mm
Width without cover [mm] 505 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality