Termix VX Compact 28, Type 1, Heating controller name: AVTB

144H0890

Product Type: Termix VX Compact 28, Type 1, 16 bar, 110 °C, Thermostatic valve

Product details

Gross weight 70 Kilogram
Net weight 69 Kilogram
Volume 0.144 Cubic meter
EAN 5706561011473

 

Application type Indirect Heating
CE evaluated Yes
China RoHS compliance Out of scope
Connection direction Bottom
Contain batteries No
Cover material White-lacquered steel sheet
Cover option Without
Depth with cover [mm] 522 mm
Depth without cover [mm] 300 mm
Description Compactstation VX 28-T
DH connection size G1"
DH connection type G int. Thread
DH pipe size Ø28
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 1"
HE connection type G int. Thread
HE pipe size Ø28
Heating control type Thermostatic
Height with cover [mm] 970 mm
Height without cover [mm] 800 mm
HEX heating brazed/gasketed material Brazed copper
Mixing circuit - control Thermostatic valve
Pressure nominal primary [bar] 16 bar
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 779dbe2a-2e8f-4703-a9f7-06f192e8a2b5
Station size type Type 1
Supply temperature construction [˚C] 110 °C
Type Termix VX Compact 28
UL evaluated Out of scope
Width with cover [mm] 640 mm
Width without cover [mm] 600 mm

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality