FC-302N110T5E20H2XGC7XQSXXXXALBXCXXXXD0

136X9482

Frequency converter
FC-302N110T5E20H2XGC7XQSXXXXALBXCXXXXD0
VLT® AutomationDrive FC-302
(N110) 110 KW / 150 HP, Three phase
380 - 500 VAC, (E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D3H
No C1 option, MCB-107 24V DC backup
PROFINET MCA 120, No B Option

Other options according to Model code

Model code: FC-302N110T5E20H2XGC7XQSXXXXALBXCXXXXD0

Product details

Gross weight 76 kg
Net weight 71 kg
Volume 0 l
EAN 5714853181315

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 5 380 - 500 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B Q Heat-sink access
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 MCB-107 24V DC backup
Frame Size D3H D3H
Typecode Part 1 FC-302N110T5E20H2XGC
Typecode Part 2 7XQSXXXXALBXCXXXXD0
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 110
Power 110% (NO) [KW] 132
Height [mm] 909,0
Height w/ Regen/Loadshare [mm] 1004,0
Width w/ no C options [mm] 250,0
Depth [mm] 375,0
Depth with Option A/B [mm] 375,0
kVA 147
Power Loss NO [W] 2954
Power Loss NO [W] 2724
Power Loss HO [W] 2289
Power Loss HO [W] 2051
Continuous Current (NO) [A] 260
Intermittent Current (NO) [A] 286
Continuous Current (NO) [A] 240
Intermittent Current (NO) [A] 264
Continuous Current (HO) [A] 212
Intermittent Current (HO) [A] 318
Continuous Current (HO) [A] 190
Intermittent Current (HO) [A] 285
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-302N110T5E20H2XGC
Modelcode02 7XQSXXXXALBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality