FC-102N450T7E54H2XGR7XXSXXXXALBKCXXXXDX

132N0553

Frequency Converter
FC-102N450T7E54H2XGR7XXSXXXXALBKCXXXXDX
VLT® HVAC Drive FC-102
(N450) 450 KW / 600 HP, Three phase
525 - 690 VAC *, (E54) IP54 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: E1H
No C1 option, No D option
PROFINET MCA 120, MCB-101 General purp. I/O

Other options according to Model Code

Model code: FC-102N450T7E54H2XGR7XXSXXXXALBKCXXXXDX

Product details

Gross weight 295.3 kg
Net weight 295 kg
Volume 0 l
EAN 5715253043425

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N450 (N450) 450 KW / 600 HP
Phase T Three phase
Mains Voltage 7 525 - 690 VAC *
Possible rating issue WARN01 Possible Rating Issue:
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1H E1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N450T7E54H2XGR
Typecode Part 2 7XXSXXXXALBKCXXXXDX
Power 110% (NO) [KW] 450
Height [mm] 2000,0
Width w/ no C options [mm] 600,0
Depth [mm] 510,0
Depth with Option A/B [mm] 510,0
kVA 538
Power Loss NO [W] 6062
Power Loss NO [W] 5939
Continuous Current (NO) [A] 470
Intermittent Current (NO) [A] 517
Continuous Current (NO) [A] 450
Intermittent Current (NO) [A] 495
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N450T7E54H2XGR
Modelcode02 7XXSXXXXALBKCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality