FC-102N160T4E54H4XGR7XXSXXXXAXBKCXXXXDX

132L9444

Frequency Converter
FC-102N160T4E54H4XGR7XXSXXXXAXBKCXXXXDX
VLT® HVAC Drive FC-102
(N160) 160 KW / 250 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI class A1 (C2)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB 3C3 + Ruggedised, Fuse
Latest release std. SW.
Frame: D1H
No C1 option, No D option
No A Option, MCB-101 General purp. I/O

Other options according to Model Code

Model code: FC-102N160T4E54H4XGR7XXSXXXXAXBKCXXXXDX

Product details

Gross weight 62.3 kg
Net weight 62 kg
Volume 0 l
EAN 5715253001630

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N160 (N160) 160 KW / 250 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB R Coated PCB 3C3 + Ruggedised
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N160T4E54H4XGR
Typecode Part 2 7XXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 160
Height [mm] 901,0
Width w/ no C options [mm] 325,0
Depth [mm] 378,0
Depth with Option A/B [mm] 378,0
kVA 218
Power Loss NO [W] 3764
Power Loss NO [W] 3628
Continuous Current (NO) [A] 315
Intermittent Current (NO) [A] 346
Continuous Current (NO) [A] 302
Intermittent Current (NO) [A] 332
Calculated Gross Weight [kg] 62.3
Calculated Net Weight [kg] 62
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N160T4E54H4XGR
Modelcode02 7XXSXXXXAXBKCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality