FC-102N315T4E54H4TGC3XXSXXXXALBKCXXXXDX

132L1903

Frequency Converter
FC-102N315T4E54H4TGC3XXSXXXXALBKCXXXXDX
VLT® HVAC Drive FC-102
(N315) 315 KW / 450 HP, Three phase
380 - 480 VAC, (E54) IP54 / Type 12
RFI class A1 (C2)
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: D7H
No C1 option, No D option
PROFINET MCA 120, MCB-101 General purp. I/O

Other options according to Model Code

Model code: FC-102N315T4E54H4TGC3XXSXXXXALBKCXXXXDX

Product details

Gross weight 245 kg
Net weight 195 kg
Volume 0 l
EAN 5714853412181

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N315 (N315) 315 KW / 450 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H4 RFI class A1 (C2)
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N315T4E54H4TGC
Typecode Part 2 3XXSXXXXALBKCXXXXDX
Power 110% (NO) [KW] 315
Height [mm] 1978,0
Width w/ no C options [mm] 420,0
Depth [mm] 386,0
Depth with Option A/B [mm] 386,0
kVA 407
Power Loss NO [W] 6663
Power Loss NO [W] 5703
Continuous Current (NO) [A] 588
Intermittent Current (NO) [A] 647
Continuous Current (NO) [A] 535
Intermittent Current (NO) [A] 588
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N315T4E54H4TGC
Modelcode02 3XXSXXXXALBKCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality