FC-102P90KT4E55H1XGCXXXSXXXXAXBKCXXXXDX

131H2320

Frequency Converter
FC-102P90KT4E55H1XGCXXXSXXXXAXBKCXXXXDX
VLT® HVAC Drive FC-102
(P90K) 90 KW / 125 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: C2
No C1 option, No D option
No A Option, MCB-101 General purp. I/O

Other options according to Model Code

Model code: FC-102P90KT4E55H1XGCXXXSXXXXAXBKCXXXXDX

Product details

Gross weight 60.5 kg
Net weight 60.2 kg
Volume 228.095 l
EAN 5710107119332

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P90K (P90K) 90 KW / 125 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C2 C2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P90KT4E55H1XGC
Typecode Part 2 XXXSXXXXAXBKCXXXXDX
Power 110% (NO) [KW] 90
Height [mm] 780,0
Width w/ no C options [mm] 370,0
Depth [mm] 332,0
Depth with Option A/B [mm] 332,0
kVA 123
Power Loss NO [W] 1474
Power Loss NO [W] 1474
Continuous Current (NO) [A] 177
Intermittent Current (NO) [A] 195
Continuous Current (NO) [A] 160
Intermittent Current (NO) [A] 176
Calculated Gross Weight [kg] 61.8
Calculated Net Weight [kg] 61.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P90KT4E55H1XGC
Modelcode02 XXXSXXXXAXBKCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality