Gross weight |
0 kg |
Net weight |
0 kg |
Gross weight |
0 kg |
Net weight |
0 kg |
Volume |
0 l |
Extended Warranty
Extended Warranty Months |
54 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Extended Warranty Months |
54 Months |
Extended Warranty Site |
DrivePro ExWarr Onsite |
Family Class for Frequency Converter
Current rating |
261 A 170 A 208 A 206 A 300 A 245 A 325 A 147 A 302 A 385 A 365 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
Current rating |
261 A 170 A 208 A 206 A 300 A 245 A 325 A 147 A 302 A 385 A 365 A |
Mains voltage |
380-500 V AC |
Product category |
Frequency converter,air-cooled |
Product type |
3~ |
SERVICE FOR ENCLOSED DRIVE PLV202
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
Services for Enclosed Drive FC-102
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |
Services for FC 100 SERIES
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Services for FC 103 SERIES
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type (I) I-type |
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
Series |
103 |
Spare part - RFI Hardware |
(H) H-type (I) I-type |
Services for FC 200 SERIES
DrivePro category |
Extended Warranty |
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
DrivePro category |
Extended Warranty |
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
RFI Hardware |
(P) P-type (H) H-type (I) I-type |
Services for FC 300 SERIES
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
Frame Size |
D11 D13 D1 D2 D3 D4 D7H D8H D5H D6H D3H D4H D1H D2H |
RFI Hardware |
(H) H-type |
Services for FC 322 SERIES
Frame Size |
D4 D11 D13 D1 D2 D3 |
RFI Hardware |
(H) H-type (I) I-type |
Series |
(322) Advanced version |
Frame Size |
D4 D11 D13 D1 D2 D3 |
RFI Hardware |
(H) H-type (I) I-type |
Series |
(322) Advanced version |
SERVICES for FC-321
/Frame Size |
D3H D4H D1H D2H |
/VLT Series |
321 |
SERVICES FOR MCD 500 SERIES
Current Rating |
(1600) 1600A, AC53a 3-30:50-6 (1410) 1410A, AC53a 3-30:50-6 (1200) 1200A, AC53a 3-30:50-6 |
Enclosure |
(G5) Frame size 5 |
Current Rating |
(1600) 1600A, AC53a 3-30:50-6 (1410) 1410A, AC53a 3-30:50-6 (1200) 1200A, AC53a 3-30:50-6 |
Enclosure |
(G5) Frame size 5 |
SERVICES FOR MCD 600 SERIES
/Current Rating |
667 A 950 A 654 A 839 A 590 A 736 A |
/Current Rating |
667 A 950 A 654 A 839 A 590 A 736 A |
/Enclosure |
Frame size 3 |
Services for refrigeration Drive FC-103
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |
SERVICES FOR VACON NXLM
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
/Product Group |
NXP Frequency Converter NXS Frequency Converter |
SERVICES FOR VXS100
ServicesFor EnclosedAutomationDriveFC300
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |
/Low harmonic Drive |
(T) None |
/Output Filter |
(C) Common Mode Filter (X) No Filter |
/PLV Frame Size |
(D9h) VLT ED (D3h Drive) (D10h) VLT ED (D4h Drive) |