Crankcase heater, Belt heater

120Z0058

Belt type crankcase heater, 50 W, 400 V

Product details

Gross weight 0.231 Kilogram
Net weight 0.23 Kilogram
EAN 5702428980753

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Contain batteries No
Description Belt type crankcase heater, 50 W, 400 V
Family Crankcase heater
In scope of WEEE No
Other RoHS documentation Saudi Arabia RoHS
Packing format Multi pack
Packing quantity 6
Product group Compressors Accessories
Product Name Description Crankcase heater
REACH Candidate List substances No
Type Belt heater
UL evaluated Yes
Usage HLM068-075
HLP068-075
HRH044-056
HRM048-060
HRP048-060

액세서리

스페어 파트

Replacement

Replacement

Replacement

서비스

소프트웨어

Software and firmware to extend functionality