Optyma™ Plus, OP-MPXM068MLP00E

114X4311

Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R407A; R134a; R407F; R513A; R448A; R449A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 137 Kilogram
Net weight 101 Kilogram
Volume 1118.64 Liter
EAN 5702428564564

 

Air flow @ 50Hz [m³/h] 5200 m³/h
Applications MBP
China RoHS compliance Out of scope
Compressor model MLZ030T4
Compressor power supply [V] 400/3/50
Condenser Coil Internal Volume [L] 1.62 mm³
Condenser type G7
Connection type Solder
Description OP-MPXM068MLP00E
Electrical code E
EU RoHS compliance Out of scope
Family Optyma™ Plus
Fan blade size [mm] 500 mm
Fan cowl/grill type H3
Fan current @ 50Hz [A] 0.96 A
Fan diameter [mm] 500 mm
Fan power consumption @ 50Hz [W] 190 W
Fan power output @ 50Hz [W] 104 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Length [mm] 531 mm
Liquid line connection [in] 5/8 in
Low value of nominal voltage at 50Hz [V] 380 V
MCC 13 A
Min fuse rating [A] 16 A
Model number OP-MPXM068MLP00E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
N,N-dimethylacetamide (CAS no. 127-19-5)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
Receiver volume [L] 6.2 L
Refrigerants R134a
R404A
R407A
R407F
R448A
R449A
R452A
R507A
R513A
RLA 8.3 A
SCIP dossier no. 79e44f1b-ab3b-44c1-b280-ba3435673604
SCIP dossier product name OPTYMA P00 G7 J7
Segment usage Medium Back Pressure
Sound power @ 50Hz [db(A)] 73 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 62 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 42 dBA
Suction connection size [in] 7/8 in
Technology Scroll
Total height [mm] 965 mm
Type Optyma™ Plus P00
UK RoHS compliance Out of scope
Version P00
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1441 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality