BOCK, F4, Open Type Compressor

097C1475

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, 12016

Product details

Gross weight 74.103 Kilogram
Net weight 64.703 Kilogram
Volume 180.18 Liter
EAN 5715162658352

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Cylinder 4
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel Yes
Frequency [Hz] w/o motor
In scope of WEEE and contain batteries No
Legacy BOCK ID 12016
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F4
Oil pressure safety switch No
Oil sump heater 110-130V AC/DC
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Start Unloader No
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type F4
Type designation F4

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality