ECL Application keys, A217

087H3829

ECL Application key A217 DE. DHW - / DHW-tank temperature control

Product details

Gross weight 0.3 Kilogram
Net weight 0.253 Kilogram
Volume 1.075 Liter
EAN 5710104047775

 

Contain batteries No
Description ECL Application key A217 DE. DHW - / DHW-tank temperature control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank Yes
Hot-water storage tank system Yes
Instantaneous hot-water system Yes
Number of DHW circuits 1
Number of heating circuits 0
Number of motorized valves 1
Number of pumps 3
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A217
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality