Ambient temperature max. [°C] |
85 °C |
Ambient temperature max. [°F] |
185 °F |
China RoHS compliance |
Yes exceed limitations |
Connection material |
Stainless steel |
Connection standard |
ISO 228 |
Connection type |
G |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical connection |
Type B |
Electrical connection size |
Pg 16 |
Enclosure rating IP |
IP65 |
EU RoHS compliance |
Yes with exemptions |
EU RoHS exemption clause |
6(a), 6(b), 6(c), 7(a), 7(c)-I |
Extension length [in] |
1.97 in |
Extension length [mm] |
50 mm |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
Insertion length [in] |
3.94 in |
Insertion length [mm] |
100 mm |
Insertion type |
Fixed |
Number of terminals [pcs] |
3 pc |
Output signal [mA] [max] |
20 mA |
Output signal [mA] [min] |
4 mA |
Packing format |
Multi pack |
Process connection Male/Female |
Male |
Process connection material |
Stainless steel |
Process connection size |
1/2 |
Process connection standard |
ISO 228-1-A |
Process connection type |
G |
Product group |
Sensors |
Product Name Description |
Temperature sensor |
Protection tube diameter [in] |
0.4 in |
Protection tube diameter [mm] |
10 mm |
Protection tube material |
AISI 316 Ti |
Quantity per packing format |
8 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. |
ab5a5d0b-78ac-4b3e-a6f6-bc20d26a29a6 |
Sensor elem. resistance [Ohm] |
100 |
Sensor element [pc] |
1 pc |
Sensor element standard |
EN 60751 |
Sensor element tolerance |
Class B |
Sensor element type |
Pt |
Sensor Insert |
Exchangeable |
Supply voltage [V] DC [max] |
35 V |
Supply voltage [V] DC [max] |
35 V |
Supply voltage [V] DC [min] |
8 V |
Supply voltage [V] DC [min] |
8 V |
Temperature range [°C] [max] |
200 °C |
Temperature range [°C] [min] |
-50 °C |
Temperature range [°F] [max] |
392 °F |
Temperature range [°F] [min] |
-58 °F |
Transmitter setting range [°C] [max] |
100 °C |
Transmitter setting range [°C] [min] |
0 °C |
Transmitter setting range [°F] [max] |
212 °F |
Transmitter setting range [°F] [min] |
32 °F |
Transmitter type |
Standard |
Type |
MBT 5252 |
Type designation |
MBT 5252-0011-0100-0200-G110 |
UK RoHS compliance |
Yes with exemptions |
UK RoHS exemption clause |
12, 15, 18, 19, 21 |
Wires [pcs] |
2 pc |