Pack controller, AK-PC 520

084B8012

Function: 1 Suction and 1 Condenser, Supply voltage [V] AC: 24, Communication type: LON; ETHER; MODBUS, Packing format: Multi pack, Quantity per packing format: 10

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 0.528 Kilogram
Net weight 0.44 Kilogram
Volume 1.967 Liter
EAN 5702423283385

 

Additional alarm inputs max. 5 pc
Application area Capacity control
Approval CE
EAC
Capacity control input Pressure/ Temperature
Capacity control mode NZ
CE evaluated Yes
Communication type ETHER
LON
MODBUS
Compressor capacity mode Step
Condenser control type Pressure/ Temperature
Controller type Pack Controller
Digital outputs (DO) [pc] 10 pc
Display - option EKA 163B
EKA 164B
EKA 165
Display on front No
EU RoHS compliance Out of scope
Fan capacity control Step/ Speed
Fan control mode P/PI
Frequency [Hz] 50/60 Hz
Function 1 Suction and 1 Condenser
I/O connectors max. 29 pc
No.of compr. safty signals max 1 pc
Number of Compressors max. 4 pc
Number of fans max. 4 pc
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 8 VA
Product accessories Electron. control accessories
Product features Floating condenser pressure
Heat recovery function
Night setback
P0 optimization
Plugin slot
Product group Compressor/condenser control
Product Name Description Pack controller
Quantity per packing format 10 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 24 V
Type AK-PC 520
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality