Electrical actuators, AMV 56, Supply voltage [V] AC: 230

082H3024

AMV 56 230V 4s/mm 40mm 1500N

Product details

Gross weight 2.918 Kilogram
Net weight 2.22 Kilogram
Volume 7.02 Liter
EAN 5702421518120

 

Actuator speed [s/mm] 4 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 1500 N
Control signal type 3-point
Description AMV 56 230V 4s/mm 40mm 1500N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 18 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. edd24c82-4153-4886-b18d-001f3f372d0d
SCIP dossier product name AMV(E) 56
Speed type Fast
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 56
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality