Electrical actuators, AMV 55, Supply voltage [V] AC: 230

082H3021

AMV 55 230V 8s/mm 40mm 2000N

Product details

Gross weight 2.929 Kilogram
Net weight 2.231 Kilogram
Volume 6.702 Liter
EAN 5702421518090

 

Actuator speed [s/mm] 8 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 2000 N
Control signal type 3-point
Description AMV 55 230V 8s/mm 40mm 2000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 2970b4ee-adfa-4010-9028-675b2778dc16
SCIP dossier product name AMV 55
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 55
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality