Electrical actuators, AMV 55, Supply voltage [V] AC: 24

082H3020

AMV 55 24V 8s/mm 40mm 2000N

Product details

Gross weight 2.928 Kilogram
Net weight 2.928 Kilogram
Volume 6.992 Liter
EAN 5702421518083

 

Actuator speed [s/mm] 8 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD HVAC and DH
China RoHS compliance Out of scope
Closing force [N] 2000 N
Control signal type 3-point
Description AMV 55 24V 8s/mm 40mm 2000N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 7 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 2970b4ee-adfa-4010-9028-675b2778dc16
SCIP dossier product name AMV 55
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 40 mm
Supply voltage [V] AC 24 V
Turn time per 90° [s] 0 "
Type AMV 55
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality