Electrical actuators, AMV 655, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230

082G3441

AMV 655 230V

Product details

Gross weight 6.234 Kilogram
Net weight 5.4 Kilogram
Volume 18.382 Liter
EAN 5710104037288

 

Actuator speed [s/mm] 2 s/mm
6 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HD District Heating
China RoHS compliance Out of scope
Closing force [N] 2000 N
Control signal type 3-point
Description AMV 655 230V
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Media temperature [°C] [Max] 200 °C
Position feedback no
Power consumption [W] 16 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 38d9fd19-a526-49ad-8808-aa95a279a87e
SCIP dossier product name AMV(E) 65x/685/855
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 50 mm
Supply voltage [V] AC 230 V
Supply voltage [V] DC 230 V
Type AMV 655
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality