Electrical actuators, AMV 23 SL, Supply voltage [V] AC: 230

082G3037

AMV 23 SL 230V 15s/mm 10mm 450N

Product details

Gross weight 1.98 Kg
Net weight 1.956 Kg
Volume 3.562 Liter
EAN 5702421533307

 

Actuator speed [s/mm] 15 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application District Heating
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 23 SL 230V 15s/mm 10mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation No
Position feedback no - potentiometer needed
Power consumption [W] 2 W
Product group Electrical actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 395c7a49-16ff-4990-8648-fdfdc248a747
SCIP dossier product name AMV(E) 23
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 10 mm
Stroke limitation Yes
Supply voltage [V] AC 230 V
Type AMV 23 SL
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality