Service kit, DGS

080Z2818

Gas detecting sensor version: Spare sensor Propane

Product details

Gross weight 0.038 Kg
Net weight 0.022 Kg
Volume 0.116 Liter
EAN 5702428557146

 

Equipment Pre-calibrated
EU RoHS compliance Yes
Gas detecting sensor version Spare sensor Propane
Packing format Single pack
Parts included Calibration certificate
Product group Sensors spare parts
Product Name Description Service kit
Quantity per packing format 1 pc
REACH Candidate List substances No
Refrig. range [ppm] sensor1 [max] 5000 ppm
Refrig. range [ppm] sensor1 [min] 0 ppm
Refrigerants R290
Sensor 1 type Pellistor
Temperature range [°C] [max] 50 °C
Temperature range [°C] [min] -30 °C
Temperature range [°F] [max] 122 °F
Temperature range [°F] [min] -22 °F
Type DGS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality