NC SERVICE VALVE FOR 24 V DC

071N0007

NC SERVICE VALVE FOR 24 V DC

Product details

Gross weight 0.027 Kilogram
Net weight 0.026 Kilogram
Volume 0.06 Liter
EAN 5702425061011

 

Actuator type NC
Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Content Valve, nut and washer.
Description NC SERVICE VALVE FOR 24 V DC
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d195b1ba-929e-46f0-b554-f122ce15e0e5
SCIP dossier product name Service kit for BFA - BFPC - BFP
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality