Ball valves accessories, Worm gear DN50/65 red

065N8078

Worm gear DN50/65 red

Product details

Gross weight 3 Kilogram
Net weight 3 Kilogram
Volume 9999 Liter
EAN 5702425083723

 

Ambient temperature [°C] [max] 110 °C
Ambient temperature [°C] [min] -25 °C
Application Heating and cooling
Approval standard 2
EN12266-1
PED 97/23/EEC
Connection types Gear Flange
Contain batteries No
Description Worm gear DN50/65 red
Grade of enclosure IP68
Mounting orientation All
Operation type Handwheel
Position indicator Yes
Product group Ball valves accessories
REACH Candidate List substances No
Storage temperature [°C] [Max] 110 °C
Storage temperature [°C] [Min] -25 °C
Type Worm gear

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality