Ball valves, JIP-WW, Branching, Reduced Bore, PN 25, DN 150, Welded

065N2153

JIP-WW DN150 BR PN25 L340

Product details

Gross weight 32.2 Kilogram
Net weight 24.85 Kilogram
Volume 148.59 Liter
EAN 5702425114205

 

Ambient temperature [°C] [min] -40 °C
Application Heating and cooling
Approval standard EN 12266 part 1 P10-P11-P12 & part 2 F20
PED Directive 97/23/EEC Modul H1
Body material Weldable steel #20 or similar CE PED approved material
China RoHS compliance Out of scope
Cone /seat sealing material PTFE+C
Connection types Welded
Contain batteries No
Description JIP-WW DN150 BR PN25 L340
Differential pressure range [bar] [Max] 25 bar
EU RoHS compliance Out of scope
Function On/off
Kvs values [m³/h] 1900 m³/h
Leakage rate [% Kvs] Leakage rate A
Length [mm] 340 mm
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 180 °C
Media temperature [°C] [Min] 0 °C
Medium alternative Glycolic water up to 50%
Mounting orientation All
Number of ports 2
Operation type HEX 27/60
Permissible media District heating/cooling circulation water
Pressure class PN 25
Product group Ball valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Stem sealing material EPDM
Storage temperature [°C] [Min] -40 °C
Type JIP-WW, Branching
Valve ball material Stainless steel
Valve body material Weldable steel #20 or similar CE PED approved material
Valve size DN 150
Valve stem material Stainless steel e.g. X2CrNi19-11 (EN10272) / Mat. no. 1.4306
Valve type Reduced Bore
Welding ends material Weldable steel #20 or similar CE PED approved material

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality