VFG 21, 125.00 m³/h, Flange

065B2510

VFG21 PN16 100/125 2-way flange flow/ret

Product details

Gross weight 67 Kilogram
Net weight 67 Kilogram
Volume 91.2 Liter
EAN 5702421804278

 

Application District Heating
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection types Flange
Description VFG21 PN16 100/125 2-way flange flow/ret
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 125 m³/h
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances No
Sealing material EPDM
Spindle position Normally open
Stroke [mm] 20 mm
Type VFG 21
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4404
Valve seat material Stainless steel, mat. No. 1.4021

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality