VFG 2, PN 16, DN 250, 400.00 m³/h, Flange

065B2426

VFG2 PN16 250/400 2-way flange flow/ret

Product details

Gross weight 562 Kilogram
Net weight 562 Kilogram
Volume 977.4 Liter
EAN 5702421803431

 

Application District Heating
Application alternative VSP District heating
Cavitation factor 0.2
Cavitation factor 100% 0.15
Cavitation factor 25% 0.31
Cavitation factor 50% 0.25
Cavitation factor 75% 0.2
China RoHS compliance Out of scope
Connection types Flange
Description VFG2 PN16 250/400 2-way flange flow/ret
Diameter [mm] 250 mm
Differential pressure range [bar] [Max] 10 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 400 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6207cef2-a1bf-4cd8-a867-a70e2a072201
SCIP dossier product name VFG DN150-250 - 2
Spindle position Normally open
Stroke [mm] 24 mm
Type VFG 2
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality