VFG 2, PN 16, DN 150, 280.00 m³/h, Flange

065B2424

VFG2 PN16 150/280 2-way flange flow/ret

Product details

Gross weight 199 Kilogram
Net weight 199 Kilogram
Volume 968.32 Liter
EAN 5702421803417

 

Application District Heating
Application alternative VSP District heating
Cavitation factor 0.3
Cavitation factor 100% 0.2
Cavitation factor 25% 0.45
Cavitation factor 50% 0.37
Cavitation factor 75% 0.3
China RoHS compliance Out of scope
Connection types Flange
Description VFG2 PN16 150/280 2-way flange flow/ret
Diameter [mm] 150 mm
Differential pressure range [bar] [Max] 12 bar
EU RoHS compliance Out of scope
Flow characteristic Linear optimized
Function Pressure relief
In scope of WEEE and contain batteries No
Kvs values [m³/h] 280 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6207cef2-a1bf-4cd8-a867-a70e2a072201
SCIP dossier product name VFG DN150-250 - 2
Spindle position Normally open
Stroke [mm] 24 mm
Type VFG 2
UK RoHS compliance Out of scope
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone material Stainless steel, mat. No. 1.4021
Valve seat material Stainless steel, mat. No. 1.4313

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality