Pressure switch, MBC 5100

061B010466

Regulation range [bar] Pe: -0.20 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15.0

Product details

Gross weight 0.324 Kilogram
Net weight 0.284 Kilogram
Volume 0.647 Liter
EAN 5702423218561

 

Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ABS
BV
CCC
CCS
CE
CMIM
DNV
EAC
GL
KRS
LLC CDC EURO-TYSK
LR
LVD
NKK
RINA
RMRS
RoHS
RoHS China
TYSK
UKCA
Burst pressure [bar] 30 bar
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
DC13=12 W, 125 V
Diff.@Max. range setting [bar] 0.45 bar
Diff.@Min. range setting [bar] 0.3 bar
Electrical conn. Male/Female Female
Electrical connection DIN-plug
Electrical connection size M20
Electrical connection standard EN 175301-803-A
Electrical spec. standard EN 60947-5
Enclosure rating IP IP65
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Max. test pressure [bar] Pe 15 bar
Max. test pressure [psig] 218 psig
Max. Working Pressure [bar] 15 bar
Max. Working Pressure [psig] 220 psig
Packing format Multi pack
Pressure connection notes With flange
Pressure connection size 1/4
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Female
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure Switch
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range [bar] Pe [max] 4 bar
Regulation range [bar] Pe [min] -0.2 bar
Regulation range [MPa] Pe [max] 0.4 MPa
Regulation range [MPa] Pe [min] -0.02 MPa
Reset function Auto
SCIP dossier no. c9549e84-c103-45b0-86ec-6021ce3385c8
Serviceable No
Specification key 1211-2DB04
Type MBC 5100
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality