Pressure switch, KP15A

060-129466

Regulation left side [bar]Pe: -0.2 - 7.5, Regulation right side [bar]Pe: 8 - 32, Differential left side [bar]: 0.7 - 4, Differential right side [bar]: 4, Contact function: SPDT+SPST(NO), Reset function, left side: Auto, Reset function, right side: Manual Max

Product details

Bruto težina 0.756 Kilogram
Neto težina 0.709 Kilogram
Zapremina 1.993 Liter
EAN 5702428012119

 

Amb. Temp. Note 80 °C/176 °F for max 120 min
Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 149 °F
Ambient temperature range [°F] [min] -40 °F
Application note Not applicable for liquid line
Approval BV
CCC
CE
DNV
EAC
GL
LLC CDC EURO-TYSK
LR
LVD
PZH
RINA
RMRS
RoHS China
c UL us UL873, CS C22.2
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT+SPST(NO)
Contain batteries No
Differential left side [bar] [max] 4 bar
Differential left side [bar] [min] 0.7 bar
Differential left side [psi] [max] 58 psi
Differential left side [psi] [min] 10 psi
Differential right side [bar] 4 bar
Differential right side [psi] 58 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection size 6-14 mm
Električna konekcija Gumena uvodnica kabla
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 16A
EN 60947 wiring properties Flex, ferrules: 0.5-1.5 mm2
Flex, no ferrules: 0.7-2.5 mm2
Solid/stranded: 0.75-2.5 mm2
Enclosure rating IP IP30
Enclosure rating Nema (~) 1
EU RoHS compliance Yes
EU RoHS exemption clause No
Format pakovanja Višestruko pakovanje
In scope of WEEE Yes
Lubricants compatibility Oilfree applications
Maks. probni pritisak, desna str.[bar] 35 bar
Maks. probni pritisak, leva str.[bar] 20 bar
Može da se servisira NO
Muški/ženski kon. za pritisak Muški
MWP left side [bar] Pe 17 bar
MWP left side [psig] Pe 245 psig
MWP right side [bar] Pe 35 bar
MWP right side [psig] Pe 510 psig
Nazivna vrednost kontakta AC15=10 A, 400 V
AC1=16 A, 400 V
AC3=16 A, 400 V
DC13=12 W, 220 V
LR=112 A, 400 V
Terminal D: 50 VA, 400 V
Oil free refrigerants R134a
R513A
R515B
Pressure connection standard ISO 261
Pressure connection type M
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Dual Pressure Control
Product group Switches and thermostats
Product Name Description Pressure switch
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R1234yf
R1234yz
R1234ze(E)
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R454C
R455A
R507A
R513A
R515B
R717
Regulation left side [bar]Pe [max] 7.5 bar
Regulation left side [bar]Pe [min] -0.2 bar
Regulation left side range Pe 6 inHg - 108 psig
Regulation right side [bar]Pe [max] 32 bar
Regulation right side [bar]Pe [min] 8 bar
Regulation right side [psig]Pe [max] 464 psig
Regulation right side [psig]Pe [min] 116 psig
Reset function, left side Auto
Reset function, right side Manual Max
SCIP dossier no. b1323c86-8856-44cc-b1c6-6849abe37ee4
SCIP dossier product name KP/KPI pressure switch
Type KP15A
UL approval file name E31024
UL approved refrigerants R113
R124
R134a
R22
R404A
R407A
R407C
R407F
R407H
R422B
R422D
R438A
R448A
R449A
R449B
R450A
R452A
R507A
R513A
R515B
R717
UL evaluated Yes
Veličina konekcije za pritisak 10 x 0.75

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality