Ext. operat. valve accessories, Position Indicator AV210D
042N4822
Position Indicator AV210D, Packing format: Multi pack, Quantity per packing format: 5
Position Indicator AV210D, Packing format: Multi pack, Quantity per packing format: 5
Gross weight | 0.286 Kilogram |
Net weight | 0.283 Kilogram |
Volume | 0.819 Liter |
EAN | 5702423204113 |
Gross weight | 0.286 Kilogram |
Net weight | 0.283 Kilogram |
Volume | 0.819 Liter |
EAN | 5702423204113 |
Description | Position Indicator |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP65 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Ext. operat. valve accessories |
Product Name Description | Position indicator |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Position indicator |
Used for product | AV210D |
Volt 50Hz Nom Max [V] | 250 V |
Description | Position Indicator |
EEE category |
5 small equipment (any external dimension |
Enclosure rating IP | IP65 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Ext. operat. valve accessories |
Product Name Description | Position indicator |
Quantity per packing format | 5 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Accessory |
Type designation | Position indicator |
Used for product | AV210D |
Volt 50Hz Nom Max [V] | 250 V |