Spare part, 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Cable plug
042N1256
Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
Product Type: Spare part, Used for product: 042N Coil Type B; 018F Coil Type B; 018Z Coil Type B, Type designation: Cable plug, Cable plug
Gross weight | 26 Gram |
Net weight | 20.3 Gram |
Volume | 0.034 Liter |
EAN | 5715162295557 |
Gross weight | 26 Gram |
Net weight | 20.3 Gram |
Volume | 0.034 Liter |
EAN | 5715162295557 |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 257 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body type | Opaque |
Cable diameter [in] [max] | 0.35 in |
Cable diameter [in] [min] | 0.16 in |
Cable diameter [mm] [max] | 9 mm |
Cable diameter [mm] [min] | 4 mm |
Cable holder material | PA6 + 20% GF |
China RoHS compliance | Out of scope |
Colour | Grey |
Conductor size, max. [mm2] | 1.5 mm² |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + PE |
Electrical connection form | Form A |
Electrical connection standard | DIN EN 175301-803A |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | 6(a), 6(c) |
Gasket material | Silicone |
Gasket type | Flat |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca884a74-c381-4e51-9886-3ece63537f8e |
SCIP dossier product name | Accessory Cable Plug IP67 EN175301-803 |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Terminal block material | PA66 + 25%GF |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |
Ambient temperature range [°C] [max] | 125 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 257 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CE UKCA |
Body type | Opaque |
Cable diameter [in] [max] | 0.35 in |
Cable diameter [in] [min] | 0.16 in |
Cable diameter [mm] [max] | 9 mm |
Cable diameter [mm] [min] | 4 mm |
Cable holder material | PA6 + 20% GF |
China RoHS compliance | Out of scope |
Colour | Grey |
Conductor size, max. [mm2] | 1.5 mm² |
Contact resistance max. [mOhm] | 15 mOhm |
Contacts | 2 + PE |
Electrical connection form | Form A |
Electrical connection standard | DIN EN 175301-803A |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
EU RoHS exemption clause | 6(a), 6(c) |
Gasket material | Silicone |
Gasket type | Flat |
In scope of WEEE and contain batteries | No |
Operating current max. [A] | 16 A |
Packing format | Multi pack |
Product group | Solenoid coil accessories |
Product Name Description | Cable plug |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca884a74-c381-4e51-9886-3ece63537f8e |
SCIP dossier product name | Accessory Cable Plug IP67 EN175301-803 |
Supply voltage [V] AC | 250 V |
Supply voltage [V] DC | 250 V |
Supply voltage [V] DC | 250 V |
Terminal block material | PA66 + 25%GF |
Type | Spare part |
Type designation | Cable plug |
UK RoHS compliance | Out of scope |
Used for product |
018F Coil Type B 018Z Coil Type B 042N Coil Type B |