Electric expansion valve, ETS 500P
034Z1017
Inlet connection type: Solder, ODF, Inlet size [in]: 2 5/8 in, Outlet size [in]: 3 1/8 in
Inlet connection type: Solder, ODF, Inlet size [in]: 2 5/8 in, Outlet size [in]: 3 1/8 in
Gross weight | 5.586 Kilogram |
Net weight | 4.6 Kilogram |
Volume | 9 Liter |
EAN | 5702428656481 |
Gross weight | 5.586 Kilogram |
Net weight | 4.6 Kilogram |
Volume | 9 Liter |
EAN | 5702428656481 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 5/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R1234ze(E) [kW] | 1289 kW |
Rated capacity R1234ze(E) [TR] | 367 TR |
Rated capacity R134a [kW] | 1652 kW |
Rated capacity R134a [TR] | 471 TR |
Rated capacity R513A [kW] | 1518 kW |
Rated capacity R513A [TR] | 433 TR |
Refrigerants |
R1234yf R290 R32 R444B R447A R452B R454A R454B R454C R455A R516A R600a |
Type | ETS 500P |
Type designation | Electric exp. valve |
UK RoHS compliance | Yes |
China RoHS compliance | Out of scope |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 2 5/8 in |
Lubricants compatibility | Oilfree applications |
Max. Working Pressure [bar] | 25 bar |
Max. Working Pressure [psig] | 363 psig |
Oil free refrigerants |
R1234ze(E) R134a R513A R515A R515B |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3 1/8 in |
Packing format | Single pack |
Product group | Expansion valves |
Product Name Description | Electric expansion valve |
Quantity per packing format | 1 pc |
Rated cap. conditions [IMP] |
tcond=90 °F tevap=40 °F tliq=82 °F |
Rated cap. conditions [SI] |
tcond=32 °C tevap=5 °C tliq=28 °C |
Rated capacity R1234ze(E) [kW] | 1289 kW |
Rated capacity R1234ze(E) [TR] | 367 TR |
Rated capacity R134a [kW] | 1652 kW |
Rated capacity R134a [TR] | 471 TR |
Rated capacity R513A [kW] | 1518 kW |
Rated capacity R513A [TR] | 433 TR |
Refrigerants |
R1234yf R290 R32 R444B R447A R452B R454A R454B R454C R455A R516A R600a |
Type | ETS 500P |
Type designation | Electric exp. valve |
UK RoHS compliance | Yes |