Solenoid valve, EV220B, Function: NC, G, 3/4, 8.000 m³/h, FKM

032U7121

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.924 Kilogram
Net weight 0.87 Kilogram
Volume 0.85 Liter
EAN 5702423014798

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval DNVGL-CG-0339
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 3/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 9.25 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [min] 0.3 bar
Differential pressure [psi] [max] 145 psi
Differential pressure [psi] [min] 4.35 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to open, water [ms] 40 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 8 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Neutral media
Water at max. 60°C/140 °F
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] 0 °C
Medium temperature range [°F] [max] 212 °F
Medium temperature range [°F] [min] 32 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 20 mm
Orifice size fraction [in] 3/4 in
Packing format Multi pack
Parts Program name EV220B 15 - 50
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b8af40bc-3f7f-4177-bd55-c3503cccfc04
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV220B 20B G 34F NC000
Type EV220B
Type designation EV220B 20
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality