Spare part, EV245B 15-20, Service kit
032U3121
Product Type: Spare part, Used for product: EV245B 15-20, Type designation: Service kit, Service kit
Product Type: Spare part, Used for product: EV245B 15-20, Type designation: Service kit, Service kit
Gross weight | 0.105 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.245 Liter |
EAN | 5702428490238 |
Gross weight | 0.105 Kilogram |
Net weight | 0.104 Kilogram |
Volume | 0.245 Liter |
EAN | 5702428490238 |
China RoHS compliance | Out of scope |
Description | Servo unit assembly |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV245B 15-20 |
China RoHS compliance | Out of scope |
Description | Servo unit assembly |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Solenoid valves spare parts |
Product Name Description | Service kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | No |
Type | Spare part |
Type designation | Service kit |
UK RoHS compliance | Out of scope |
Used for product | EV245B 15-20 |