Multifunction valve body, ICV 25, Butt weld, 32 mm

027H2130

Connection type: Butt weld, Connection size [mm]: 32, Used for product: ICS 25; ICM 25

Product details

Gross weight 1.822 Kilogram
Net weight 1.496 Kilogram
Volume 3.444 Liter
EAN 5702428242936

 

Approval EAC
Body material Steel
Brand ICV Flexline
China RoHS compliance Out of scope
Connection material Steel
Connection size [in] 1 1/4 in
Connection size [mm] 32 mm
Connection standard ASME B 36.10M SCHEDULE 80
Connection type Butt weld
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Max. Working Pressure [bar] 65 bar
Max. Working Pressure [psig] 943 psig
Packing format Single pack
Parts Program name ICLX
ICM
ICS
Product accessories ICM / ICS / ICLX accessories
Product Name Description Multifunction valve body
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R134a
R152a
R170
R22
R227ea
R23
R236fa
R290
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R454B
R455A
R502
R503
R513A
R600
R600a
R717
R744
RE170
R507A
R1150
R245fa
R413A
R442A
R447B
R452B
R454A
R454C
R463A
R512A
R513B
R515A
R515B
R516A
R508B
Serviceable ICM / ICS / ICLX spare parts
Temperature range [°C] [max] 120 °C
Temperature range [°C] [min] -60 °C
Temperature range [°F] [max] 248 °F
Temperature range [°F] [min] -76 °F
UK RoHS compliance Out of scope
Used for product ICM 25
ICS 25
Valve operation Function module

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality