Danfoss React™ Sensors, Standard, Liquid, Sensor type: Built-in sensor, 8 °C - 28 °C, RA
015G3080
Danfoss React™ thermostatic sensor for for Danfoss RA valves. Theft protection included.
Danfoss React™ thermostatic sensor for for Danfoss RA valves. Theft protection included.
Gross weight | 0.161 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625856 |
Gross weight | 0.161 Kilogram |
Net weight | 0.147 Kilogram |
Volume | 0.358 Liter |
EAN | 5702424625856 |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss React™ thermostatic sensor for for Danfoss RA valves. Theft protection included. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss React™ |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss React™ Sensors |
UK RoHS compliance | Out of scope |
Capillary tube length [m] [Max] | 0 m |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to sensor | RA-click |
Connection type to valve | RA |
Contents of set | Sensor |
Description | Danfoss React™ thermostatic sensor for for Danfoss RA valves. Theft protection included. |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Frost protection | Yes |
In scope of WEEE and contain batteries | No |
Product group | Radiator Sensors |
REACH Candidate List substances | No |
Sensor design | Danfoss React™ |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor setting temperature [°F] [Max] | 82 °F |
Sensor setting temperature [°F] [Min] | 46 °F |
Sensor type | Built-in sensor |
Sensor version | Standard |
Shut-off function | No |
Temperature limitation | Yes |
Type | Danfoss React™ Sensors |
UK RoHS compliance | Out of scope |