Bracket, Spare part kit
009G7084
This product is not available in this store. Please contact your local Customer Service Center.
Used for product: GBC 6s-16s
Used for product: GBC 6s-16s
Gross weight | 0.012 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.022 Liter |
EAN | 5702428928069 |
Gross weight | 0.012 Kilogram |
Net weight | 0.011 Kilogram |
Volume | 0.022 Liter |
EAN | 5702428928069 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve accessories |
Product Name Description | Bracket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Type | Spare part kit |
UK RoHS compliance | Out of scope |
Used for product | GBC 6s-16s |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | BM/GBC valve accessories |
Product Name Description | Bracket |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 4b2fe785-688b-4157-ad7e-68b26c6e3e7b |
Type | Spare part kit |
UK RoHS compliance | Out of scope |
Used for product | GBC 6s-16s |