Strainer, non welded, FA 20

006-0067

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28.0

Product details

Gross weight 2.888 Kilogram
Net weight 2.784 Kilogram
Volume 1.974 Liter
EAN 5702422004868

 

Connection material Steel
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard EN 10220
Connection type Butt weld
Cv value [gal/min] 8.58 gal/min
Fluid Group 1
In scope of WEEE and contain batteries No
Kv value [m³/h] 7.4 m³/h
Max. test pressure [bar] 42 bar
Max. test pressure [psig] 609 psig
Max. Working Pressure [bar] 28 bar
Max. Working Pressure [psig] 406 psig
Packing format Multi pack
Parts included bolts
Gaskets
screws
Flanges
PED category Art. 3, par. 3
Product description Strainer
Product group Strainers
Product Name Description Strainer, non welded
Quantity per packing format 10 pc
REACH Candidate List substances No
Refrigerants R22
R113
R114
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1336mzz(Z)
R134a
R152a
R227ea
R23
R236fa
R32
R401A
R402A
R402B
R404A
R407A
R407B
R407C
R407F
R407H
R408A
R409A
R410A
R413A
R417A
R421A
R422A
R422B
R422D
R427A
R438A
R444B
R447A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R502
R503
R507A
R513A
R717
Staybolts size M12 x 160
Strainer area [cm2] 60 cm²
Strainer area [in2] 9.3 in²
Strainer volume [cm3] 145 cm³
Strainer volume [in3] 8.85 in³
Temperature range [°C] [max] 140 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 284 °F
Temperature range [°F] [min] -58 °F
Type FA 20
Used for product comments Fitting in pipelines
Weave fineness [Mesh] 100 Mesh
Weave fineness [µm] 150 µm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality