ASV-P 30 kPa spring (green)

003L8192

ASV-P 30 kPa spring (green)

Product details

Gross weight 0.011 Kilogram
Net weight 0.011 Kilogram
Volume 0.08 Liter
EAN 5710104042091

 

Connection to valve DN 15
Description ASV-P 30 kPa spring (green)
In scope of WEEE and contain batteries No
Package depth [mm] 80 mm
Package height [mm] 20 mm
Package width [mm] 50 mm
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Automatic balancing accessories
Usage ASV-P

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality