VLT2815PT4B20STR0DBF00A00C0

195N1037

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2815PT4B20STR0DBF00A00C0
VLT® 2800 Serie
1.5kW / 2.0 HP, 3X380-480V 50/60Hz,
Without filter (No EMC), IP20

Model code: VLT2815PT4B20STR0DBF00A00C0
Re-configure

Product details

Gross weight 2.4 Kilogram
Net weight 2.1 Kilogram
Volume 16.53 Liter
EAN 5702427034075

 

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 15 1.5kW / 2.0 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration ST Standard
RFI Filter R0 Without filter (No EMC)
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C0 Without coating
Frame Size A A-Frame
Typecode Part 1 VLT2815PT4B20STR0DBF00A00C0
Product Catalog NO_VIEW NO VIEW
Height [mm] 200 200
Width w/ no C options [mm] 75 75
Depth [mm] 168 168
Weight [kg] 2.1 2.1
kVA 2.6 2.6
Calculated Gross Weight [kg] 2.4
Calculated Package Weight 0.3
Calculated Net Weight [kg] 2.1
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2815PT4B20STR0DBF00A00C0
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality