High Temperature Sensors +400C to +800C

Shows 5 product(s)

Temperature sensor, MBT 5116, 100 mm, G1/2, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5113, 200 mm, G3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5113, 300 mm, G3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Temperature sensor, MBT 5111, 130 mm, NPT1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection size: 4 wire

Temperature sensor, MBT 5111, 30 mm, G1/2, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Protection tube material: AISI 316 Ti, Electrical connection: 2 wire, Electrical connection size: 2 wire