Shows 19 product(s)
Product name: Solenoid coil, Type: BB024AS, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade
Product name: Solenoid coil, Type: BB240AS, Supply voltage [V] AC: 240, Enclosure rating IP: IP00, Coil connection: DIN Spade
Product name: Solenoid coil, Type: BY024CS, Supply voltage [V] AC: 24, Enclosure rating IP: IP00, Coil connection: DIN Spade
Product name: Solenoid coil, Type: BY240CS, Supply voltage [V] AC: 208, Enclosure rating IP: IP00, Coil connection: DIN Spade
Product name: Solenoid coil, Type: BY120CS, Supply voltage [V] AC: 110, Enclosure rating IP: IP00, Coil connection: DIN Spade