Shows 12 product(s)
Flow [m³/h] [Max]: 1.80, Flow [gpm] [Max]: 7.900, Inlet Connection: ¾” BSP, Outlet connection: ¾” BSP
1.06 in, 27.00 mm, 10.00 in, 254 mm, 2.75 in, 70 mm, SOE, Flow [gpm] [Max]: 7.900, Flow [m³/h] [Max]: 1.80
1.06 in, 27.00 mm, 20.00 in, 508 mm, 2.75 in, 70 mm, SOE, Flow [gpm] [Max]: 15.600, Flow [m³/h] [Max]: 3.60
1.06 in, 27.00 mm, 5.00 in, 127 mm, 2.75 in, 70 mm, SOE, Flow [gpm] [Max]: 4.000, Flow [m³/h] [Max]: 0.90
1.10 in, 28.00 mm, 20.00 in, 508 mm, 4.50 in, 116 mm, DOE, Flow [gpm] [Max]: 22.500, Flow [m³/h] [Max]: 5.10