Floor Heating Controls, Room Thermostat CF2, Display

088U0214

This product has been discontinued.

SU 3.0V DANFOSS CF-RD 071SU-01B-24

Product details

Gross weight 148 Gram
Net weight 74 Gram
Volume 0.66 Liter
EAN 5702425081620

 

1 Primary battery SUM weight Kg 0.046
1 Primary battery weight Kg 0.023
Adaptive learning Yes
Battery qty 2
Battery type or Name Sold without batteries
Contain batteries Yes
Description SU 3.0V DANFOSS CF-RD 071SU-01B-24
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Floor sensor option No
Heating control type Room Thermostat
In scope of WEEE Yes
In-wall No
Installation On-wall
Interfaces Wireless
IP protection class IP21
On-wall Yes
Product description Room Thermostat, Display
Product group Floor Heating Controls
REACH Candidate List substances No
Stem position Display
Suitable for 24V actuators
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply voltage [V] 3 V
Tamper proof No
Temperature control Yes
Temperature setting range [°C] [Max] 35 °C
Temperature setting range [°C] [Min] 3 °C
Transmission frequency [MHz] 868.42 MHz
Type Room Thermostat CF2
Usage Display
Wall mounted Yes
Weight per battery 23 g
Wireless transmission [m] [Max] 30 m

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality