Floor Heating Controls, Danfoss Icon, Master Controller, 24.0 V, Number of channels: 10, On-wall

088U1071

This product has been discontinued.

Danfoss Icon Master Controller, 24V, 10 channels, Wired 24V/Wireless

Product details

Gross weight 1.738 Kg
Net weight 0.99 Kg
Volume 6.468 Liter
EAN 5702425147739

 

Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
Automatic balancing Yes
Away input Yes
Boiler relay Yes
Capacitive touch Yes
China RoHS compliance Out of scope
Cooling input Yes
Description Danfoss Icon Master Controller, 24V, 10 channels
Dual mode Yes
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes
EU RoHS exemption clause No
Fits into switch frames No
Heating control type Master Controller
In scope of WEEE Yes
Installation On-wall
Interfaces Wired 24V/Wireless
IP protection class IP 20
Masters connected [Max] 3
NC/NO Yes
Number of actuators max 10
Number of channels 10
Number of outputs [pc] 10 pc
Power per output [W] [Max] 3 W
Product group Floor Heating Controls
Pump relay Yes
PWM Yes
REACH Candidate List substances No
Supply voltage [V] 24 V
Temperature control Yes
Type Danfoss Icon
Upgradable to wireless Yes
Valve excercise Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality