Non-standard Butterfly valves, #PRV 7BIS PN16 1## f/f#
149B7552
This product has been discontinued.
#PRV 7BIS PN16 1## f/f#
#PRV 7BIS PN16 1## f/f#
Gross weight | 0.95 Kg |
Net weight | 0.95 Kg |
Volume | 0.557 Liter |
EAN | 5710104067728 |
Gross weight | 0.95 Kg |
Net weight | 0.95 Kg |
Volume | 0.557 Liter |
EAN | 5710104067728 |
Description | #PRV 7BIS PN16 1## f/f# |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
SCIP dossier product name | 149B7007 |
Type | Non-standard Butterfly valves |
Description | #PRV 7BIS PN16 1## f/f# |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
SCIP dossier product name | 149B7007 |
Type | Non-standard Butterfly valves |