Non-standard Butterfly valves, PRV 7BIS PN16 3/4## f/f
149B7210
This product has been discontinued.
PRV 7BIS PN16 3/4## f/f
PRV 7BIS PN16 3/4## f/f
Gross weight | 0.636 Kg |
Net weight | 0.6 Kg |
Volume | 0.366 Liter |
EAN | 5710104067711 |
Gross weight | 0.636 Kg |
Net weight | 0.6 Kg |
Volume | 0.366 Liter |
EAN | 5710104067711 |
Description | PRV 7BIS PN16 3/4## f/f |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
SCIP dossier product name | 149B7006 |
Type | Non-standard Butterfly valves |
Description | PRV 7BIS PN16 3/4## f/f |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c913d080-3d3d-48ea-9b66-c464558debd8 |
SCIP dossier product name | 149B7006 |
Type | Non-standard Butterfly valves |