FC-102P3K0T4E20H1XGXXXXSXXXXA0BXCXXXXDX

131B9521

Frequency Converter
FC-102P3K0T4E20H1XGXXXXSXXXXA0BXCXXXXDX
VLT® HVAC Drive FC-102
(P3K0) 3.0 KW / 4.0 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model Code

Model code: FC-102P3K0T4E20H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 5.3 kg
Net weight 4.71 kg
Volume 19.867 l
EAN 5702427385689

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P3K0 (P3K0) 3.0 KW / 4.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A2 A2
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P3K0T4E20H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 3
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 4.99
Power Loss NO [W] 116
Power Loss NO [W] 116
Continuous Current (NO) [A] 7.2
Intermittent Current (NO) [A] 7.92
Continuous Current (NO) [A] 6.3
Intermittent Current (NO) [A] 6.93
Calculated Gross Weight [kg] 5.1
Calculated Net Weight [kg] 4.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P3K0T4E20H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality