FC-102P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX

131B9519

Frequency Converter
FC-102P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX
VLT® HVAC Drive FC-102
(P2K2) 2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model Code

Model code: FC-102P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 13.1 kg
Net weight 12.45 kg
Volume 59.024 l
EAN 5702427385665

VLT® HVAC DRIVE FC 100 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P2K2T4E55H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 2.2
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 3.88
Power Loss NO [W] 88
Power Loss NO [W] 88
Continuous Current (NO) [A] 5.6
Intermittent Current (NO) [A] 6.16
Continuous Current (NO) [A] 4.8
Intermittent Current (NO) [A] 5.28
Calculated Gross Weight [kg] 12.9
Calculated Net Weight [kg] 12.6
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P2K2T4E55H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality