FC-301P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX

131B2807

Frequency converter
FC-301P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX
VLT® AutomationDrive FC-301
(P2K2) 2.2 KW / 3.0 HP, Three phase
380 - 480 VAC, IP55 / Type 12
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No C1 option, No D option
PROFIBUS DP MCA 101, No B Option

Other options according to Model code

Model code: FC-301P2K2T4E55H1XGXXXXSXXXXA0BXCXXXXDX

Product details

Gross weight 11.79 kg
Net weight 11.17 kg
Volume 59.024 l
EAN 5702427175556

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 301 301
Power Rating P2K2 (P2K2) 2.2 KW / 3.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A5 A5
Typecode Part 1 FC-301P2K2T4E55H1XGX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 2.2
Height [mm] 420,0
Width w/ no C options [mm] 242,0
Depth [mm] 200,0
Depth with Option A/B [mm] 200,0
kVA 3.88
Power Loss HO [W] 88
Power Loss HO [W] 88
Continuous Current (HO) [A] 5.6
Intermittent Current (HO) [A] 8.96
Continuous Current (HO) [A] 4.8
Intermittent Current (HO) [A] 7.68
Calculated Gross Weight [kg] 11.79
Calculated Net Weight [kg] 11.17
Vendor ERR01 Cannot Determine Vendor
Modelcode01 FC-301P2K2T4E55H1XGX
Modelcode02 XXXSXXXXA0BXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality